??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH DK-R018-001-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH DK-R018-001-01-S49F
VERF
Availability
Available
BC
Order code
BOH0027
TC
Artikelbezeichnung
BOH DK-R018-001-01-S49F
PX
Product view
51350_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01600 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R018, Dimension = 13 x 3 x 13.5 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = divergent, max. 3.5°, Light type = microSPOT-LED red light, Light spot size = Ø 10 mm at 50 mm, Range = 3.5...60 mm, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Aluminium, anodized, natural, Material sensing surface = Glass, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.